Title | Information |
---|---|
Product Number: | DF2128FA20V |
Pkg. Name: | PRQP0064GB-A |
Pkg. Previous Code: | FP-64AV |
JEITA Standard: | P-QFP64-14x14-0.80 |
Pkg. Code: | pkg_785 |
Lead Count: | 64 |
Length: | 14 mm |
Width: | 14 mm |
Thickness: | 3.05 mm |
Pb (Lead) Free: | Yes |