Title Information
Product Number: R5F61648AD50FPV#ZB
Pkg. Code: PLQP0144KA-A
Lead Count: 144
Length: 20 mm
Width: 20 mm
Thickness: 1.7 mm
Pb (Lead) Free: Yes
Title Information
Pkg. Type: LFQFP
Moisture Sensitivity Level (MSL): 3
Pkg. Class: Plastic
RoHS Info:
(PDF)
English
Japanese