Title Information
Product Number: M38504E6SP#U1
Pkg. Name: PRDP0042BA-A
Pkg. Previous Code: 42P4B
JEITA Standard: P-SDIP42-13x36.72-1.78
Pkg. Code: pkg_428
Lead Count: 42
Length: 37 mm
Width: 13 mm
Thickness: 5.5 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tube
Pkg. Type: SDIP
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details