Title |
Information |
Product Number: |
DF36109FV |
Pkg. Name: |
PRQP0100JE-B |
Pkg. Previous Code: |
FP-100A |
JEITA Standard: |
P-QFP100-14x20-0.65 |
Pkg. Code: |
pkg_82 |
Lead Count: |
100 |
Length: |
20 mm |
Width: |
14 mm |
Thickness: |
3.1 mm |
Pb (Lead) Free: |
Yes |
Title |
Information |
Pkg. Type: |
QFP |
Pkg. Class: |
IC |
list
More Package Details