Title Information
Product Number: DF36109GHWV
Pkg. Name: PLQP0100KB-A
Pkg. Previous Code: FP-100U
JEITA Standard: P-LFQFP100-14x14-0.50
Pkg. Code: pkg_7157
Lead Count: 100
Length: 14 mm
Width: 14 mm
Pb (Lead) Free: Yes
Title Information
Pkg. Type: LFQFP
Pkg. Class: IC

More Package Details