Title Information
Product Number: R8A77850BANBGNV#U0
Pkg. Name: PRBG0436GA-A
Pkg. Previous Code: 436F7S
JEITA Standard: P-HFBGA436-19x19-0.80
Pkg. Code: pkg_6852
Lead Count: 436
Length: 19 mm
Width: 19 mm
Thickness: 2.6 mm
Pb (Lead) Free: Yes
Title Information
Pkg. Type: HFBGA
Moisture Sensitivity Level (MSL): 3
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details