Title | Information |
---|---|
Product Number: | D17606BG100V |
Pkg. Name: | PLBG0176GA-A |
Pkg. Previous Code: | BP-176V |
JEITA Standard: | P-LFBGA176-13x13-0.80 |
Pkg. Code: | pkg_715 |
Lead Count: | 176 |
Length: | 13 mm |
Width: | 13 mm |
Thickness: | 1.4 mm |
Pb (Lead) Free: | Yes |