Title Information
Product Number: M38588GC-XXXFP#U0
Pkg. Name: PRSP0042GA-B
Pkg. Previous Code: 42P2R-E
JEITA Standard: P-SSOP42-8.4x17.5-0.80
Pkg. Code: pkg_456
Lead Count: 42
Length: 18 mm
Width: 8 mm
Thickness: 2.4 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tape & Reel
Pkg. Type: SSOP
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details