Title Information
Product Number: HD64F7017F28V
Pkg. Name: PRQP0112JB-A
Pkg. Previous Code: FP-112BV
JEITA Standard: P-QFP112-20x20-0.65
Pkg. Code: pkg_772
Lead Count: 112
Length: 20 mm
Width: 20 mm
Thickness: 3.05 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tray
Pkg. Type: QFP
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details