Title | Information |
---|---|
Product Number: | DS61651CN50FPV |
Pkg. Name: | PLQP0120LA-A |
Pkg. Previous Code: | FP-120BV |
JEITA Standard: | P-LFQFP120-14x14-0.40 |
Pkg. Code: | pkg_10115 |
Lead Count: | 120 |
Length: | 14 mm |
Width: | 14 mm |
Thickness: | 1.7 mm |
Pb (Lead) Free: | Yes |