Title Information
Product Number: R5F2M120ANDD#U0
Pkg. Name: PRDP0020AD-A
Pkg. Previous Code: 20P4X-A
JEITA Standard: P-DIP20-6.6x25.9-2.54
Pkg. Code: pkg_8698
Lead Count: 20
Length: 26 mm
Width: 7 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tube
Pkg. Type: DIP
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details