Title | Information |
---|---|
Product Number: | R5F72146ADFP#V1 |
Pkg. Name: | PLQP0176KB-A |
Pkg. Previous Code: | 176P6Q-A/FP-176E/FP-176EV |
JEITA Standard: | P-LFQFP176-24x24-0.50 |
Pkg. Code: | pkg_858 |
Lead Count: | 176 |
Length: | 24 mm |
Width: | 24 mm |
Thickness: | 1.7 mm |
Pb (Lead) Free: | Yes |