Title Information
Product Number: R5F72166ADFP#V1
Pkg. Name: PLQP0176KB-A
Pkg. Previous Code: 176P6Q-A/FP-176E/FP-176EV
JEITA Standard: P-LFQFP176-24x24-0.50
Pkg. Code: pkg_858
Lead Count: 176
Length: 24 mm
Width: 24 mm
Thickness: 1.7 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tray
Pkg. Type: LFQFP
Moisture Sensitivity Level (MSL): 3
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details