Title Information
Product Number: R5F562TAEDFF#V3
Pkg. Name: PLQP0080JA-A
Pkg. Previous Code: FP-80WV
JEITA Standard: P-LQFP80-14x14-0.65
Pkg. Code: pkg_878
Lead Count: 80
Length: 14 mm
Width: 14 mm
Thickness: 1.7 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tray
Pkg. Type: LQFP
Moisture Sensitivity Level (MSL): 3
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details