Title | Information |
---|---|
Product Number: | R5F213G6CNNP#U0 |
Pkg. Name: | PWQN0024KC-A |
Pkg. Previous Code: | 24PJS-A |
JEITA Standard: | P-HWQFN24-4x4-0.50 |
Pkg. Code: | pkg_1204 |
Lead Count: | 24 |
Length: | 4 mm |
Width: | 4 mm |
Thickness: | 0.8 mm |
Pb (Lead) Free: | Yes |