Title Information
Product Number: R5F2L368ADFP#V2
Pkg. Name: PLQP0064KB-A
Pkg. Previous Code: 64P6Q-A
JEITA Standard: P-LFQFP64-10x10-0.50
Pkg. Code: pkg_493
Lead Count: 64
Length: 10 mm
Width: 10 mm
Thickness: 1.7 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tape
Pkg. Type: LFQFP
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details