Title | Information |
---|---|
Product Number: | R5F2L36CADFP#V2 |
Pkg. Name: | PLQP0064KB-A |
Pkg. Previous Code: | 64P6Q-A |
JEITA Standard: | P-LFQFP64-10x10-0.50 |
Pkg. Code: | pkg_493 |
Lead Count: | 64 |
Length: | 10 mm |
Width: | 10 mm |
Thickness: | 1.7 mm |
Pb (Lead) Free: | Yes |