Title | Information |
---|---|
Product Number: | R5F2L387MDFP#30 |
Pkg. Name: | PLQP0080KB-A |
Pkg. Previous Code: | 80P6Q-A |
JEITA Standard: | P-LFQFP80-12x12-0.50 |
Pkg. Code: | pkg_495 |
Lead Count: | 80 |
Length: | 12 mm |
Width: | 12 mm |
Thickness: | 1.7 mm |
Pb (Lead) Free: | Yes |