Title Information
Product Number: R8A77310D333BG#U0
Pkg. Name: PRBG0449GA-A
Pkg. Previous Code: BP-449V
JEITA Standard: P-FBGA449-21x21-0.80
Pkg. Code: pkg_1185
Lead Count: 449
Length: 21 mm
Width: 21 mm
Thickness: 1.9 mm
Pb (Lead) Free: Yes
Title Information
Pkg. Type: FBGA
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details