Title Information
Product Number: R8A77310C333BA#U0
Pkg. Name: PLBG0417KB-A
JEITA Standard: P-LFBGA417-13x13-0.50
Pkg. Code: pkg_1186
Lead Count: 417
Length: 13 mm
Width: 13 mm
Thickness: 1.55 mm
Pb (Lead) Free: Yes
Title Information
Pkg. Type: LFBGA
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details