Title Information
Product Number: R4F70590KAFPV
Pkg. Name: PRQP0256KB-A
Pkg. Previous Code: FP-256HV
JEITA Standard: P-FQFP256-28x40-0.50
Pkg. Code: pkg_762
Lead Count: 256
Length: 40 mm
Width: 28 mm
Thickness: 3.56 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tray
Pkg. Type: FQFP
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details