Title | Information |
---|---|
Product Number: | R5F2138AANLG#U1 |
Pkg. Name: | PTLG0081KA-A |
Pkg. Previous Code: | 81F0E |
JEITA Standard: | P-TFLGA81-5x5-0.65 |
Pkg. Code: | pkg_1675 |
Lead Count: | 81 |
Length: | 5 mm |
Width: | 5 mm |
Thickness: | 1.05 mm |
Pb (Lead) Free: | Yes |