Title
Information
Product Number:
R4F24545DVFAU
Pkg. Name:
PLQP0120KA-A
JEITA Standard:
P-LFQFP120-16x16-0.50
Pkg. Code:
pkg_1180
Lead Count:
120
Length:
16 mm
Width:
16 mm
Thickness:
1.7 mm
Pb (Lead) Free:
Yes
Title
Information
Carrier Type:
Tray
Pkg. Type:
LFQFP
Moisture Sensitivity Level (MSL):
3
Pkg. Class:
IC
RoHS Info:
(PDF)
English
Japanese
list
More Package Details