Title | Information |
---|---|
Product Number: | R5F363AKNLG#U0 |
Pkg. Name: | PTLG0100KA-A |
Pkg. Previous Code: | 100F0M |
JEITA Standard: | P-TFLGA100-5.5x5.5-0.50 |
Pkg. Code: | pkg_1196 |
Lead Count: | 100 |
Length: | 6 mm |
Width: | 6 mm |
Thickness: | 1.05 mm |
Pb (Lead) Free: | Yes |