Title | Information |
---|---|
Product Number: | R4F2164VTE34V |
Pkg. Name: | PTQP0144LC-A |
Pkg. Previous Code: | TFP-144V |
JEITA Standard: | P-TFQFP144-16x16-0.40 |
Pkg. Code: | pkg_734 |
Lead Count: | 144 |
Length: | 16 mm |
Width: | 16 mm |
Thickness: | 1.2 mm |
Pb (Lead) Free: | Yes |