Title Information
Product Number: R4F2164VTE34DV
Pkg. Name: PTQP0144LC-A
Pkg. Previous Code: TFP-144V
JEITA Standard: P-TFQFP144-16x16-0.40
Pkg. Code: pkg_734
Lead Count: 144
Length: 16 mm
Width: 16 mm
Thickness: 1.2 mm
Pb (Lead) Free: Yes
Title Information
Pkg. Type: TFQFP
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details