Title | Information |
---|---|
Product Number: | R5F3651NCNFC#V0 |
Pkg. Name: | PLQP0128KB-A |
Pkg. Previous Code: | 128P6Q-A |
JEITA Standard: | P-LFQFP128-14x20-0.50 |
Pkg. Code: | pkg_502 |
Lead Count: | 128 |
Length: | 20 mm |
Width: | 14 mm |
Thickness: | 1.7 mm |
Pb (Lead) Free: | Yes |