Title | Information |
---|---|
Product Number: | R5F213MAQNNP#U0 |
Pkg. Name: | PWQN0040KB-A |
Pkg. Previous Code: | 40PJS-A |
JEITA Standard: | P-HWQFN40-6x6-0.50 |
Pkg. Code: | pkg_1694 |
Lead Count: | 40 |
Length: | 6 mm |
Width: | 6 mm |
Thickness: | 0.8 mm |
Pb (Lead) Free: | Yes |