Title | Information |
---|---|
Product Number: | R5S72691P266FP#VZ |
Pkg. Name: | PLQP0256LB-A |
Pkg. Previous Code: | FP-256BV |
JEITA Standard: | P-LFQFP256-28x28-0.40 |
Pkg. Code: | pkg_1055 |
Lead Count: | 256 |
Length: | 28 mm |
Width: | 28 mm |
Thickness: | 1.7 mm |
Pb (Lead) Free: | Yes |