Title Information
Product Number: R5S72691RP266FP#VZ
Pkg. Name: PLQP0256LB-A
Pkg. Previous Code: FP-256BV
JEITA Standard: P-LFQFP256-28x28-0.40
Pkg. Code: pkg_1055
Lead Count: 256
Length: 28 mm
Width: 28 mm
Thickness: 1.7 mm
Pb (Lead) Free: Yes
Title Information
Pkg. Type: LQFP
Moisture Sensitivity Level (MSL): 3
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details