Title | Information |
---|---|
Product Number: | R5F5630DDDFB#V0 |
Pkg. Name: | PLQP0144KA-A |
Pkg. Previous Code: | FP-144LV |
JEITA Standard: | P-LFQFP144-20x20-0.50 |
Pkg. Code: | pkg_9398 |
Lead Count: | 144 |
Length: | 20 mm |
Width: | 20 mm |
Thickness: | 1.7 mm |
Pb (Lead) Free: | Yes |