Title Information
Product Number: UPD78F9210GR(T)-JJG
Pkg. Name: PRSP0016JB-A
Pkg. Previous Code: P16GM-65-225B-6
JEITA Standard: P-SSOP16-0225-0.65
Pkg. Code: pkg_3271
Lead Count: 16
Width: 6 mm
Thickness: 1.8 mm
Pb (Lead) Free: No
Title Information
Carrier Type: Embossed Tape
Pkg. Type: SSOP
Pkg. Class: IC

More Package Details