Title Information
Product Number: UPD78F1503AGC-UEU-AX
Pkg. Name: PLQP0100KI-C
Pkg. Previous Code: P100GC-50-UEU-3
JEITA Standard: P-LFQFP100-14x14-0.50
Pkg. Code: pkg_2980
Lead Count: 100
Length: 14 mm
Width: 14 mm
Thickness: 1.6 mm
Pb (Lead) Free: Yes
Title Information
Pkg. Type: LFQFP
Moisture Sensitivity Level (MSL): 3
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details