Title Information
Product Number: UPD78F1014F1(S)-BAK-A
Pkg. Name: PTBG0100KA-A
Pkg. Previous Code: P100F1-50-BAK-2
JEITA Standard: P-TFBGA100-6x6-0.50
Pkg. Code: pkg_5016
Lead Count: 100
Length: 6 mm
Width: 6 mm
Thickness: 1.01 mm
Pb (Lead) Free: Yes
Title Information
Pkg. Type: TFBGA
Moisture Sensitivity Level (MSL): 3
Pkg. Class: IC

More Package Details