Title | Information |
---|---|
Product Number: | UPD78F1014F1-BAK-A |
Pkg. Name: | PTBG0100KA-A |
Pkg. Previous Code: | P100F1-50-BAK-2 |
JEITA Standard: | P-TFBGA100-6x6-0.50 |
Pkg. Code: | pkg_5016 |
Lead Count: | 100 |
Length: | 6 mm |
Width: | 6 mm |
Thickness: | 1.01 mm |
Pb (Lead) Free: | Yes |
Title | Information |
---|---|
Pkg. Type: | TFBGA |
Moisture Sensitivity Level (MSL): | 3 |
Pkg. Class: | IC |