Title | Information |
---|---|
Product Number: | R5F563NBCDLC#U0 |
Pkg. Name: | PTLG0177KA-A |
Pkg. Previous Code: | 177F0E-A |
JEITA Standard: | P-TFLGA177-8x8-0.50 |
Pkg. Code: | pkg_6877 |
Lead Count: | 177 |
Length: | 8 mm |
Width: | 8 mm |
Thickness: | 1.05 mm |
Pb (Lead) Free: | Yes |