Title Information
Product Number: R5F563NBDDLC#U0
Pkg. Name: PTLG0177KA-A
Pkg. Previous Code: 177F0E-A
JEITA Standard: P-TFLGA177-8x8-0.50
Pkg. Code: pkg_6877
Lead Count: 177
Length: 8 mm
Width: 8 mm
Thickness: 1.05 mm
Pb (Lead) Free: Yes
Title Information
Carrier Type: Tray
Pkg. Type: TFLGA
Moisture Sensitivity Level (MSL): 3
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details