Title | Information |
---|---|
Product Number: | UPD78F1211MC-GAA-AX |
Pkg. Name: | PRSP0038JA-B |
Pkg. Previous Code: | P38MC-65-GAA-2 |
JEITA Standard: | P-SSOP38-6.1x12.3-0.65 |
Pkg. Code: | pkg_5060 |
Lead Count: | 38 |
Length: | 12 mm |
Width: | 6 mm |
Thickness: | 2 mm |
Pb (Lead) Free: | Yes |