Title | Information |
---|---|
Product Number: | UPD78F1022K8(S)-5B4-E1-AX |
Pkg. Name: | PWQN0048KB-A |
Pkg. Previous Code: | P48K8-50-5B4-7 |
JEITA Standard: | P-HWQFN48-7x7-0.50 |
Pkg. Code: | pkg_3441 |
Lead Count: | 48 |
Length: | 7 mm |
Width: | 7 mm |
Thickness: | 0.8 mm |
Pb (Lead) Free: | Yes |