Title Information
Product Number: UPD78F0511AMC(S)-GAA-E1-AX
Pkg. Name: PRSP0038JA-B
Pkg. Previous Code: P38MC-65-GAA-2
JEITA Standard: P-SSOP38-6.1x12.3-0.65
Pkg. Code: pkg_5060
Lead Count: 38
Length: 12 mm
Width: 6 mm
Thickness: 2 mm
Pb (Lead) Free: Yes
Title Information
Pkg. Type: SSOP
Moisture Sensitivity Level (MSL): 3
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details