Title Information
Product Number: UPD78F0473GK-GAK-AX
Pkg. Name: PLQP0080KE-B
Pkg. Previous Code: P80GK-50-GAK-2
JEITA Standard: P-LFQFP80-12x12-0.50
Pkg. Code: pkg_3035
Lead Count: 80
Length: 12 mm
Width: 12 mm
Thickness: 1.6 mm
Pb (Lead) Free: Yes
Title Information
Pkg. Type: LFQFP
Moisture Sensitivity Level (MSL): 3
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details