Title | Information |
---|---|
Product Number: | UPD78F0485GC-GAD-AX |
Pkg. Name: | PLQP0080JB-C |
Pkg. Previous Code: | P80GC-65-GAD-2 |
JEITA Standard: | P-LQFP80-14x14-0.65 |
Pkg. Code: | pkg_3029 |
Lead Count: | 80 |
Length: | 14 mm |
Width: | 14 mm |
Thickness: | 1.7 mm |
Pb (Lead) Free: | Yes |