Title | Information |
---|---|
Product Number: | UPD78F0412GA-GAM-AX |
Pkg. Name: | PLQP0048KF-B |
Pkg. Previous Code: | P48GA-50-GAM-2 |
JEITA Standard: | P-LFQFP48-7x7-0.50 |
Pkg. Code: | pkg_3003 |
Lead Count: | 48 |
Length: | 7 mm |
Width: | 7 mm |
Thickness: | 1.6 mm |
Pb (Lead) Free: | Yes |