Title Information
Product Number: UPD78F0441GB(R)-GAH-AX
Pkg. Name: PLQP0064KF-B
Pkg. Previous Code: P64GB-50-GAH-2
JEITA Standard: P-LFQFP64-10x10-0.50
Pkg. Code: pkg_3012
Lead Count: 64
Length: 10 mm
Width: 10 mm
Thickness: 1.6 mm
Pb (Lead) Free: Yes
Title Information
Pkg. Type: LFQFP
Moisture Sensitivity Level (MSL): 3
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details