Title | Information |
---|---|
Product Number: | UPD78F1016F1(R)-BA4-A |
Pkg. Name: | PLBG0064JB-A |
Pkg. Previous Code: | P64F1-65-BA4-2 |
JEITA Standard: | P-LFBGA64-6x6-0.65 |
Pkg. Code: | pkg_2923 |
Lead Count: | 64 |
Length: | 6 mm |
Width: | 6 mm |
Thickness: | 1.51 mm |
Pb (Lead) Free: | Yes |