Title | Information |
---|---|
Product Number: | UPD78F0754MC-GAB-AX |
Pkg. Name: | PRSP0020DN-A |
Pkg. Previous Code: | P20MC-127-GAB-1 |
JEITA Standard: | P-SOP20-6.1x12.3-1.27 |
Pkg. Code: | pkg_8383 |
Lead Count: | 20 |
Length: | 12 mm |
Width: | 19 mm |
Thickness: | 2 mm |
Pb (Lead) Free: | Yes |