Title | Information |
---|---|
Product Number: | UPD78F0755K8-XXX-3B4-E1-AX |
Pkg. Name: | PWQN0032KB-A |
Pkg. Previous Code: | P32K8-50-3B4-5 |
JEITA Standard: | P-HWQFN32-5x5-0.50 |
Pkg. Code: | pkg_3438 |
Lead Count: | 32 |
Length: | 5 mm |
Width: | 5 mm |
Thickness: | 0.8 mm |
Pb (Lead) Free: | Yes |