Title Information
Product Number: UPD780023ACW-XXX-A
Pkg. Name: PRDP0064BD-A
Pkg. Previous Code: P64C-70-750A
JEITA Standard: P-SDIP64-0750-1.78
Pkg. Code: pkg_7691
Lead Count: 64
Length: 58 mm
Width: 17 mm
Thickness: 5.08 mm
Pb (Lead) Free: Yes
Title Information
Pkg. Type: SDIP
Pkg. Class: IC
RoHS Info:
(PDF)
English
Japanese

More Package Details