Title Information
Product Number: UPD780024AGK-XXX-9ET
Pkg. Name: PTQP0064JA-A
Pkg. Previous Code: P64GK-65-9ET-3
JEITA Standard: P-TQFP64-12x12-0.65
Pkg. Code: pkg_8206
Lead Count: 64
Length: 12 mm
Width: 12 mm
Thickness: 1.2 mm
Pb (Lead) Free: No
Title Information
Pkg. Type: TQFP
Pkg. Class: IC

More Package Details