Title | Information |
---|---|
Product Number: | UPD780022ACW-XXX |
Pkg. Name: | PRDP0064BD-A |
Pkg. Previous Code: | P64C-70-750A |
JEITA Standard: | P-SDIP64-0750-1.78 |
Pkg. Code: | pkg_7691 |
Lead Count: | 64 |
Length: | 58 mm |
Width: | 17 mm |
Thickness: | 5.08 mm |
Pb (Lead) Free: | No |
Title | Information |
---|---|
Pkg. Type: | SDIP |
Pkg. Class: | IC |